Toshiba
USA
  • Toshiba America
  • Toshiba Worldwide
  • Contact Us
  • Careers
  • About Us
  • eNewsletter
  • News & Events
  • Education
  • Service & Support
  • Products
Products
  • Cardiovascular X-Ray
  • Computed Tomography
    • Dynamic Volume
    • Multidetector
  • Magnetic Resonance Imaging
  • Ultrasound
  • X-Ray
    • RADREX
    • Kalare
    • Ultimax
    • T.RAD Plus
    • T.RAD Plus Digital
  • Healthcare IT
Made for Life
Skip Navigation LinksHome > Products > Magnetic Resonance Imaging > Workflow

Atlas Integrated Coil System: Engineered for Ease-of-Use

Atlas coils are uniquely designed to improve workflow and patient comfort. Atlas easily handles multiple studies by allowing you to position the patient and utilize the coils you need in one easy step.

Increasing operational efficiency with Atlas coils

Atlas coils are lightweight and easy to position. Compared to conventional coils, Atlas coil design utilizes a unique combination of smaller elements, which deliver a higher signal-to-noise ratio, and larger elements for greater penetration. By simultaneously integrating up to 128 elements, Atlas provides better image quality overall.

  • Multiple coils can be used simultaneously creating flexibility for operators and comfort for patients
  • Convenient port locations mean that a large segment of exams can be performed feet first
  • 205 cm of table movement (optional) coupled with a sliding spine coil provides maximum flexibility for operators and feet first imaging for patients

Product Information
  • Patient-Focused Care
  • Clinical Applications
  • Clinical Image Gallery
  • Case Studies
  • Configurations
  • Workflow
  • Enterprise Integration
Need more information? Click here.
SiteMap|Terms & Conditions| Privacy Policy   © 2009 Toshiba Corporation