RADREX-i enhances workflow and productivity with unique Toshiba automation features that are standard on the system.
- Auto-tracking — eliminates the need to manually position the X-ray tube and detector by providing synchronization for table and wall stand tracking.
- Auto-collimation — automatically selects the correct collimation size for the patient's body part, saving crucial time for the patient and technologist.
- Auto-program — selects the correct program for each specific X-ray procedure, instead of the technologist manually selecting the program on the generator.
- Auto-park — raises the X-ray tube after the exam with a single touch, giving the patient room to safely sit or stand following the procedure.
- In-room image display — increases productivity and promotes improved patient care.
- Auto-Center Stop — provides visual guidance for quick and easy detector centering.
|
Product Information
|