Clinical Applications Training – Phase I
This four-day intensive course for technologists and physicians is held at the Toshiba
Educational Center in Irvine, California. The Educations Center's full complement
of classrooms and labs are equipped with advanced products. Clinically qualified
instructors and limited class sizes provide the high level of personalized instruction
you need. Accredited courses are taught in CT, MRI and Vascular.
Cost
Two education vouchers are provided with the sales of each Toshiba imaging system.
Vouchers include tuition, airfare, lodging, meal coupons and transportation to and
from the hotel and Education Center. Additional education vouchers may be purchased
for $3,500* per student.
Class Duration
Classes are held from 8:00 AM to 5:00 PM, Monday through Thursday.
Accommodations
Hotel accommodations are provided at the Irvine Marriott Hotel, which is 1/2 mile
from John Wayne/Orange County Airport. The hotel offers easy access to the I-405
and I-55 freeways, and is close to Disneyland, Knott's Berry Farm and Southern California
beaches. Marriott offers a complimentary shuttle to and from the airport.
Each guest room features the "Marriott Sleep Well Bed" and an ergonomically correct workstation with high-speed Internet access. Indoor and outdoor pools, along with exercise facilities, are free to hotel guests. Check-in time is 4:00 PM.
The Irvine Marriott Hotel is located at 18000 Von Karman Ave, Irvine, California, 92614
*Prices subject to change.