The Aquilion RXL 16-detector row CT system delivers routine low-dose scans for each patient in a wide variety of clinical examinations with unsurpassed workflow. The system is designed to comfortably handle the pace in the busiest of departments, and will continue meeting healthcare demands well into the future.
Safe, Efficient and Accurate
Aquilion RXL incorporates Toshiba’s latest technologies for the reduction of exposure dose while maintaining high image quality.

Safe
- AIDR 3D, personalized dose reduction
- SUREExposure XYZ mA modulation
- XR 25 Dose Check software
- Active collimation
- IHE Structured Dose Report
Learn more »

Efficient
- Single or optional dual console configuration
- 3D advanced visualization on console
- SURETechnologies:
- SUREStart
- SURESubtraction*
- SUREFluoro*
- 0.5 second rotation
Learn more »

Accurate
- 0.5 mm x 16-row, high-resolution detector
- coneXact Double Slice technology, 32 slices per rotation
- 72 cm gantry opening with +/- 30 deg tilt
- Industry-leading, low-contrast resolution
Learn more »

Integrated Efficiency
Aquilion RXL incorporates a new console to improve productivity and optimize workflow.
Learn more »
*Optional