Built to increase patient comfort, the 71 cm aperture of the Vantage Titan ultra-short open bore MRI provides ample room for patients to feel comfortable during exams.
Even with your largest patients, the Vantage Titan provides plenty of shoulder room and up to 100% more clearance from nose to magnet than systems that label themselves as "Open MRI." View example »
Besides offering more patient comfort, Vantage Titan's ultra-short open bore can perform a wider range of exams. From bariatric to breast and non-contrast imaging, the Vantage Titan has far fewer limitations than Open MRI systems. View example »
Feet First Exams
An ultra-short open bore design, 55×55×50 cm field-of-view and multiple coil ports allow 70% of all procedures to be performed feet first.
» Learn more
Breast Exams
Vantage Titan's open bore offers up to 100% more clearance for the higher profile coils that breast exams require.
» Learn more
Bariatric Exams
Your patient community is literally expanding and its commonplace to see patients who weigh 350lbs or more. Vantage Titan's open bore provides the room they need.
» Learn more