Login: Image Maker

M-Power — Designed by the technologist for technologist

Work flow post processing applications are as easy as 1, 2, 3…

M-Power is an intuitive user interface built for all levels of users. It allows an efficient workflow and provides advanced post processing software with ease of use in mind on the main console. Eliminating the need to purchase multiple 3rd party software for your advanced imaging needs.

fMRI

Functional analysis displaying areas of activation with color enhancement. Functional data may be fused with any 2D or 3D data set.
View Example »

Spectroscopy

M-Power provides processing of single and multi-voxel spectral data. Baseline correction, peak analysis, CSI evaluation and metabolite identification are automatically displayed.
View Example »

Diffusion Tensor and Tractography

mTensor is customizable to the users preference which automates post processed values and color maps. The calculation of tensor maps and tracks can be configured and fused with 2D or 3D data sets.
View Example »

Service Volume Rendering (SVR)

Eliminating the need for a separate workstation, M-Power can conveniently use the automated SVR post-processing program to create advanced 3D volume rendered images.
View Example »

Multi-Platform Reforming (MPR)

M-Power can automatically reformat an isotropic volume data set in any plane including user-selectable oblique planes.
View Example »

Maximum Intensity Projection (MIP)

Automated MIP post-processing can be applied by selecting the 3D process on the operator console. Images can then be optimized manually with an easy-to-use cutting tool, previewed and saved as a DICOM data set. View Example »

Atlas Compass

Atlas Compass is a premium coil detection tool that provides unparalleled productivity and image quality by completel automating the selection of coil elements within a predtermined range.
View Example »

CSF Flow

Eliminating the need for a separate workstation, M-Power can conveniently use the automated SVR post-processing program to create advanced 3D volume rendered images.
View Example »

mVox

mVox acquires more information in less time by performing 3D isotropic volume T2W or FLAIR imaging. Limiting the number of sequences run per examination increase throughput and efficiency for neuro, body and orthopedic applications by preserving isotropic resolution in all reformatted planes. View Example »