Login: Image Maker

Integrated Efficiency

See ultrasound that's designed with you in mind

Every aspect of Aplio 500 has been optimized to facilitate superior workflow. With customizable, ergonomic features that improve efficiency and throughput, along with unsurpassed service and support that helps minimize downtime and maximize clinical utilization, Aplio 500 is designed with you in mind.

See Things Your Way With iStyle™+

Toshiba's unique and innovative iStyle+ productivity suite gives you a full range of workflow automation tools that bring ergonomic relief by minimizing keystrokes, reducing exam times, and raising the consistency of exams.

Reduce operator fatigue and exam times with the industry's most customizable user interface and touchscreen display. Virtually all keys can be reassigned to suit your personal preference and provide one-button access to major imaging modes and functions.

Automate workflow when performing complex ultrasound examinations with Quick Assist protocols. Featuring one-click operation, Quick Assist helps increase consistency and standardize exams from start to finish and patient to patient. This allows you to focus even more on what really matters — the image and patient.

Reduce exams times with the new Quick Start menu. The fully customizable Quick Start presets allow you to optimize image quality for a specific clinical target at a single touch of a button.

Achieve greater consistency in exams by optimizing image quality in all modes with the single push of a button using Quick Scan™ image optimization.

See More Ergonomic Efficiency

  • A premium quality, high-resolution 19" LCD has an articulating arm and handle for simple repositioning
  • The versatile console can adjust both vertically and horizontally to create more convenient patient access
  • Lighter, eco-friendly (using 23% less power than previous systems) and with a smaller footprint, the Aplio 500 glides into place and puts you closer to your patient than ever before
  • Ergonomic transducers deliver superb image quality across clinical applications