Aplio XG — Workflow
Packing more time-saving features into a smaller space than anything in its class, Aplio XG holds the key to improving productivity.
- Faster start-up, throughput and image processing are provided by the proprietary Intelligent Component Architecture computing platform
- Advanced imaging technologies help reduce operator fatigue, speed-up exams and improve study standardization
- iStyle ergonomics increases comfort, convenience and mobility to improve staff and patient safety
Operational features improve output and diagnostic confidence
Aplio XG was created for intuitive operation to improve productivity and diagnostic accuracy. Exclusive to Toshiba, the iStyle state-of-the-art intelligent design package includes workflow advancements:
- Increased field-of-view, with 19-inch, flat panel display that rotates and articulates for better operator and patient viewing
- Shortened scan time with the programmable main panel, screen layout and touch control screen menu
- Automated operator preferences and clinical requirements with the iTouch™ customizable keyboard
- With exceptional penetration and spatial resolution, the Aplio XG probes with XBT technology for unsurpassed bandwidth and outstanding sensitivity
- Improved portability with a smaller footprint and swivel casters that lock for front or rear steering
- With iASSIST, optimum scanning conditions are easily reproduced in routine or highly complex exams
Fast, easy image enhancement with one-touch control
Achieve enhanced image quality, shorter scan times and greater workflow consistency with One-Touch Quick Scan. At the push of a button, Quick Scan automatically optimizes 2D gain level with acoustic precision while suppressing white noise in echo-weak regions.
iASSIST™ remote control reduces operator fatigue and speeds up exams
iASSIST™ is a Bluetooth™ enabled remote control provides seamless operation of Aplio XG from up to 30 feet away.
- Automatically perform exams based on user-defined and activated protocols
- Reproduce routine and highly complex exams repeatedly using optimum scanning conditions
- Share user-defined protocols with other Aplio XG systems for multi-center studies
- Operate with handheld convenience in noisy environments with no line-of-sight limitations
- Customize the iASSIST™ Bluetooth™ remote control for convenient right- or left-hand operation
Greater networking ability to maximize utility
Increasing the clinical utility of ultrasound, Aplio XG provides plug-and-play IHE compatibility for simple connectivity with any size hospital or physician network.
- Conduct meetings more efficiently with instant access to images and information
- Send and receive ultrasound studies over the Internet for evaluation or archival
- Review examination results remotely with password protected downloading of data