Improve Productivity Through Procedure Efficiency

Improve Productivity Through Procedure Efficiency

Expand your Clinical Viewing Possibilities

The sizeable display area provides enlarged views of critical patient information. It also allows for easy manipulation of the image display format and size. With separate, conveniently located touch screen controls, toggle from one large fluoroscopic image to multiple display fields, all on one screen regardless of clinical discipline, the 56” monitor* displays high-resolution patient information in a wide variety of display patterns.

Expand your Clinical Viewing Possibilitie
*Optional


Click to View »

Higher Productivity With Parallel Processing

Simultaneously processing and transferring image data during acquisition yields quick, efficient exams. For example, during fluoroscopy and fluorography, operators can prepare for the next scheduled patient, process and save images from a previous (or current) study, and transfer or archive images to an associated network.

Intuitive Operation

All Infinix-i systems utilize intuitive tableside controls, with an ergonomic Hyperhandle, to provide all exam functions at the touch of a button. Once you've learned the system, you can intuitively manipulate the system by touch.

Infinix-i systems utilize intuitive tableside controls

Automate Procedures

Physicians can quickly navigate through any procedure with Toshiba's innovative Sequential Navigation. One touch of a button enables navigation through routine settings for each procedure type, while operators can change any parameter throughout the procedure without disrupting Sequential Navigation.

Infinix-i Systems Automate Procedures